Call Us:

1 800 289 2779

Haeger® Fastener-Installation Machines

Haeger®, a PennEngineering® Company, is a leader in manufacturing hardware installation equipment. For 40 years, Haeger’s state of the art machines have been providing first of its kind technology that increase overall productivity and decrease total time and cost of projects. Each machine can install virtually every type of self-clinching fastener available into a variety of materials. Single Touch Part Handling Technology is included in every machine. Up to 4 different fasteners can be installed in a single handling of a part. From standard presses to custom built presses, Haeger engineers are constantly working to create innovative products to take your products to the next level.

 


824 One Touch-4e Press

Force: Adjustable 225 lbs. to 1600 lbs.
Throat Depth: 24” (610mm)
Electrical: 208 to 575V 3 phase -50 or 60 Hz
Motor: 5 HP
Footprint: (LxWxH) 59” x 38” x 94” (1499mm x 966mm x 2388mm)
Fastener Range: .256 to ½” (M2 to M12)

824 One Touch-4e Data Sheet

 


      

 

824 One Touch-4e Lite Press

Force: Adjustable 225 lbs. to 1600 lbs.
Throat Depth: 24” (610mm)
Electrical: 208 to 575V 3 phase -50 or 60 Hz
Motor: 5 HP
Footprint: (LxWxH) 59” x 38” x 94” (1499mm x 966mm x 2388mm)

824 One Touch-4e Lite Data Sheet



 

824 Window Touch-4e Press

Force: Adjustable 225 lbs. to 1600 lbs.
Electrical: 208 to 575V 3 phase -50 or 60 Hz
Motor: 5 HP
Footprint: (LxWxH) 59” x 38” x 94” (1499mm x 966mm x 2388mm)
Fastener Range: .256 to ½” (M2 to M12)

824 Window Touch-4e Data Sheet




824 MSPe Press

Force: Adjustable 225 lbs. to 1600 lbs.
Throat Depth: 24” (610mm)
Motor: 5 HP
Footprint: (LxWxH) 1499mm x 966mm x 2388mm
Fastener Range: M2 to M12

824 MSPe Press Data Sheet

 



618 MSPe

Force: Adjustable 800 lbs. to 1200 lbs.
Throat Depth: 18” (450mm)
Electrical: 200v to 575v 3 phase -50 or 60 Hz
Motor: 2 HP
Footprint: (LxWxH) 59” x 38” x 94” (1499mm x 966mm x 2388mm)
Fastener Range: .256 to ½” (M2 to M8)


618 MSPe Press Data Sheet



824 One Touch-4e XYZR

Force: Adjustable 225 lbs. to 1600 lbs.
Throat Depth: 24” (610mm)
Electrical: 208 to 575v 3 phase -50 or 60 Hz
Motor: 5 HP
Footprint: (LxWxH) 16ft. x 14ft. x 6ft. (4900mm x4500mm x 1840mm)
Fastener Range: .256 to 3/8” (M2 to M10)

824 One Touch-4e XYZR Press Data Sheet 


 

Also Available: PEMSERTER® Series 4® Press

With Automatic Feed
Operation: Automatic
Type: Pneumatic
Force: 12,000 lbs. / 53.4 kN
Throat Depth: 18" / 45.7 cm
The PEMSERTER® Series 4® press with automatic feed provides 6 tons of force and has a 45.7cm / 18" throat depth which provides clearance for a variety of chassis configurations. It is designed to install self-clinching nuts, studs, and standoffs in sizes M2.5 to M6 / #2-56 to 1/4".

Series 4® Automatic Feed Data Sheet   

 

 

 


Contact Us

Bossard, Inc. (North America HQ)
6521 Production Drive
Cedar Falls, IA 50613

Phone: 1-(319)-277-5520 / 1-(800)-722-2738

Fax: 1-(319)-277-2964

Connect with us

Join our community and stay connected

Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

Copyright © 2020 Bossard, Inc. All rights reserved.
eCommerce design & development by Brave River Solutions