Call Us:

1 800 289 2779

    1802-0407 - Rivet by Stanley Engineered Fastening (Avdel)

1802-0407 - Rivet by Stanley Engineered Fastening (Avdel)

3.14 MM Diameter Shank, 5.84 MM x 0.76 MM Countersunk Head, 0.1 to 0.15" Grip Range, Aluminum Alloy/5 Percent Magnesium Alloy, 120D, Rivet
Availability:
Pricing:
Order:
In Stock
100+$0.1325
500+$0.0883
1000+$0.0757
5000+$0.0663
Min: 100
Product Documents:
Rivet; Type 120 Degree; Shank Diameter 3.14 Millimeter; Head Type Countersunk; Head Diameter 5.84 Millimeter; Head Thickness 0.76 Millimeter; Recommended Hole Diameter 0.129 to 0.132 Inch; Material Aluminum Alloy, 5 Percent Magnesium Alloy; Material Specification BS 1473 5056A, DIN 1725, AlMg5, Werkstoff 3.3555; Finish Natural; Nominal Diameter 3.2 Millimeter; Overall Length 5.79 Millimeter; Grip Range 0.1 to 0.15 Inch; Shear Strength 170 Pound-Force; Tensile Strength 295 Pound-Force; Application Automotive, Electronic Component, Sheet Metal, Electrical Engineering, Domestic Appliance, Furniture, General Light Fabrication

Bulbed Tail and Foreshortening of the Fastener During Installation Ensures High Clamp; Bulbed Tail and Large Head Style Provide a Large Bearing Area for Soft Materials; Tapered Tail for Ease of Hole Entry; Expands Radially During Installation to Ensure Maximum Hole Fill; Lower In-Place Costs than Welding or Nail Rivets; Bright Tin Plated Brass Option for Ease of Soldering and Good Electrical Conductivity; Stainless Steel Option for Applications Subject to High Temperature or Corrosion; Can be Bowl Fed for Larger Volume Applications Using Automated Equipment
Grip Range
  • 0.1 to 0.15 in.
  • Thickness
  • 0.76 mm. Head
  • Type
  • 120 Degree
  • Length
  • 5.79 mm.
  • Diameter
  • 5.84 mm.
  • Material
  • Aluminum Alloy, 5 Percent Magnesium Alloy
  • Shape
  • Countersunk Head
  • Color
  • Natural
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions