Product Description
Female Standoff
These standoffs are made of Steel. They are Hexagon shaped with diameter as 3/16". The thread for this part is 4-40 and length is 2-1/4".
Product Videos
Custom Field
Diameter 3/16 in.
Length 2-1/4 in.
Material Steel
RoHS Compliant yes
Shape Hexagon
Thread 4-40