Call Us:

1 800 289 2779

    2212 - Standoff by KEYSTONE

2212 - Standoff by KEYSTONE

#6-32 TPI, 1" L, 1/4" Width Across Flat, Clear Iridite, Aluminum, Hex, Female Threaded, Standoff
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Min: 50
Product Documents:
Standoff; Item Standoff; Type Hex, Female Threaded; Designated Size #6-32 TPI; Overall Size 1 in. Length; Material ASTM B211 Aluminum; Finish Clear Iridite; Width Across Flat 1/4 in.; Applicable Standard ISO 9001

Thread
  • #6-32
  • Length
  • 1.000 in.
  • Width
  • 1/4 in.
  • Material
  • ASTM B211 Aluminum
  • Finish
  • Clear Iridite
  • Type
  • Hex, Female Threaded
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2021 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions