Call Us:

1 800 289 2779

    2266-1032-SS - Female Standoff by RAF

2266-1032-SS - Female Standoff by RAF

Female Standoff
Availability:
Pricing:
Order:
In Stock
15+$15.1031
100+$9.0522
250+$7.1817
500+$5.4045
1000+$3.7984
2500+$2.9803
5000+$2.4455
10000+$2.2865
25000+$1.9864
50000+$1.9403
Min: 15
Product Documents:
These standoffs are made of Stainless Steel. They are Hexagon shaped with diameter as 3/8. The thread for this part is 10-32 and length is 2-1/2".

Thread
  • 10-32
  • Length
  • 2-1/2 in.
  • Diameter
  • 3/8 in.
  • Shape
  • Hexagon
  • Material
  • Stainless Steel
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2021 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions