Call Us:

1 800 289 2779

    24SX-3-10-3-R - PCB Lok Tainer by BIRTCHER/CALMARK

24SX-3-10-3-R - PCB Lok Tainer by BIRTCHER/CALMARK

5" L, 2.39" Thk PCB, Cadmium, Cold Rolled Steel, Lever Actuated, Right Hand, PCB Lok Tainer
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Lok Tainer; Item Lok Tainer, Lever Actuated, Right Hand; Material ASTM A366 Cold Rolled Steel; Size 5 inLength; PCB Thickness 2.39 Inch; RoHS Compliant; Finish QQ-P-416 Type 2 Class 2 Cadmium; Includes Standard Extractor Flange; Application Sheet Metal Enclosure

It Features a Lever Actuated Cam and Lobe Design for Tool-Free PBC Retention in Moderate Shock and Vibration Environments; RoHS Compliant
Thickness
  • 2.39 in.
  • Length
  • 5 in.
  • Finish
  • Cadmium
  • Material
  • Cold Rolled Steel
  • Type
  • Lever Actuated, Right Hand
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2021 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions