Call Us:

1 800 289 2779

    28S-7-3-R - PCB Lok Tainer by BIRTCHER/CALMARK

28S-7-3-R - PCB Lok Tainer by BIRTCHER/CALMARK

3.5" L, Cadmium, Cold Rolled Steel, Screw Actuated, Right Hand, PCB Lok Tainer
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Lok Tainer; Item Lok Tainer, Screw Actuated, Right Hand; Material ASTM A366 Cold Rolled Steel; Size 3.5 inLength; RoHS Compliant; Finish QQ-P-416 Type 2 Class 2 Cadmium

Designed for Enclosures with Cold Wall Grooves and Features a Screw Actuation, Cam and Lobe Design for PBC Retention in Moderate Shock and Vibration Environments; Mounts to the Enclosure with Standard Rivets or Eyelets; RoHS Compliant
Length
  • 3.5 in.
  • Finish
  • Cadmium
  • Material
  • Cold Rolled Steel
  • Type
  • Screw Actuated, Right Hand
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2021 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions