Call Us:

1 800 289 2779

    35-1CR-3-10 - PCB Tainer by BIRTCHER/CALMARK

35-1CR-3-10 - PCB Tainer by BIRTCHER/CALMARK

5" L, 2.38" Thk PCB, Silver Plated, Stainless Steel, PCB Tainer
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Tainer; Item Tainer; Material ASTM A366 Stainless Steel; Size 5 inLength; PCB Thickness 2.38 Inch; RoHS Compliant; Finish QQ-S-365 Type III Silver Plated

Ideal for PCB Retention within Low Shock and Vibration Applications; Spring Based Retention Design; RoHS Compliant
Thickness
  • 2.38 in.
  • Length
  • 5 in.
  • Finish
  • Silver Plated
  • Material
  • Stainless Steel
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2021 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions