Call Us:

1 800 289 2779

    42-12-LF - PCB Wedge Lok by BIRTCHER/CALMARK

42-12-LF - PCB Wedge Lok by BIRTCHER/CALMARK

6" L, Gold, Chemical Film, Aluminum Alloy, PCB Wedge Lok
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Wedge Lok; Item Wedge Lok; Material 6061-T6 Aluminum Alloy; Color Gold; Size 6 inLength; Finish MIL C-5541 Class 1A Chemical Film; Includes Lock/Flat Washer

Designed to Retain PCB's in Rugged, Heavy Shock and High Vibration Environments Commonly Found in Military and Defense and Commercial Aerospace Systems; In Addition to PCB Retention, Card and Wedge Loks also Aid in Thermal Transfer from the PCB to the Cold Wall Via Conduction, by Improving the Interface Between the PCB and the Chassis Rail; Torque Limiting Option Available; Ideal for Second Level Maintenance; Screw Actuated; 5 Segment, Shafted Design
Length
  • 6 in.
  • Material
  • Aluminum Alloy
  • Finish
  • Chemical Film, Gold
  • Color
  • Gold
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions