Call Us: 1 800 289 2779
    51150 - Disc Sander Backing Pad by Dynabrade

51150 - Disc Sander Backing Pad by Dynabrade

5", 12000 RPM, Thermoplastic, Medium, Disc Sander Backing Pad
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Disc Sander Backing Pad; Size 5 Inch; Mounting Type Female Threaded; Mounting Size 5/8 Inch -11 TPI; Speed Rating (RPM) 12000; Material Thermoplastic; Density Medium; Used with Disc Sander; Hole Size 7/8 Inch; Includes Flange Nut, Fin; Application General Duty

Fins Help Expel Heat from Disc Pad Extending Disc Life; Made in USA
Diameter
  • 5.000 in.
  • Thread
  • 5/8 - 11 TPI
  • Material
  • Thermoplastic
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions