Call Us:

1 800 289 2779

    66261055273 - RAPID FINISH™ Abrasive Cut-Off Wheel by Norton Abrasives

66261055273 - RAPID FINISH™ Abrasive Cut-Off Wheel by Norton Abrasives

150 MM x 25 MM, 25.4 MM Mount, Aluminum Oxide Abrasive, Convolute, Abrasive Cut-Off Wheel
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Abrasive Cut-Off Wheel; Type Convolute; Diameter 150 Millimeter; Thickness 25 Millimeter; Mounting Size 25.4 Millimeter; Grade 9SF; Abrasive Material Aluminum Oxide; Bond Resin; Application Blending, Rust Removal

Eliminates Smearing or Loading on a Wide Range of Workpieces; Increases throughput with 30 Percent Faster Finishing; Good for Blending, Rust Removal and Applying Decorative Contrast Finishes; Reduced Wheel Changes with up to 30 Percent Longer Life; Easy Wheel Selection
Diameter
  • 150 mm.
  • Thickness
  • 25 mm.
  • Type
  • Convolute
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions