Call Us:

1 800 289 2779

    76001-00003 - ProSet? XT1 Rivet Tool by POP Stanley? Engineered Fastening

76001-00003 - ProSet? XT1 Rivet Tool by POP Stanley? Engineered Fastening

5/32" Rivet, 0.7" Tool Stroke, 72 to 101 PSI, Hydro Pneumatic, Blind, Lightweight, Rivet Tool
Availability:
Pricing:
Order:
In Stock
1+$600.00
12+$577.00
25+$554.00
Product Documents:
Rivet Tool; Type Hydro Pneumatic, Blind, Lightweight; Pressure Rating 72 to 101 PSI; Inclusions/Features Mandrel Collection System, Nose Equipment, Quick Disconnect, Nose Housing, Jaw Case; Nominal Rivet Size 3/32 Inch, 1/8 Inch, 5/32 Inch; Tool Stroke 0.7 Inch; Pulling Force 6.5 Kilo-Newton at 5.5 Bar; Cycle Time 0.4 Second; Noise Level 77.95 Decible

Nominal Rivet Size 3/32 Inch, 1/8 Inch, 5/32 Inch; Tool Stroke 0.7 Inch; Pulling Force 6.5 Kilo-Newton at 5.5 Bar; Cycle Time 0.4 Second; Noise Level 77.95 Decible
Size
  • 3/32 in., 1/8 in., 5/32 in.
  • Type
  • Hydro Pneumatic, Blind, Lightweight
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Customer Terms & Conditions

    Supplier Terms & Conditions

       

    Copyright © 2019 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions