Call Us:

1 800 289 2779

    A260-4.80ET2 - PCB Cord Lok by BIRTCHER/CALMARK

A260-4.80ET2 - PCB Cord Lok by BIRTCHER/CALMARK

4.8" L, Gold, Chemical Film, Aluminum Alloy, #2-56 TPI Tapped Hole Mounting, PCB Cord Lok
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Cord Lok; Item Card Lok; Material ASTM B221 6061-T6 Aluminum Alloy; Color Gold; Size 4.8 inLength; Mounting Size #2-56 TPI Tapped Hole; RoHS Compliant; Finish MIL DTL-5541 Class 3 Chemical Film

Designed to Retain PCB's in Rugged, Heavy Shock and High Vibration Environments Commonly Found in Military and Defense and Commercial Aerospace Systems; In Addition to PCB Retention, Card and Wedge Loks also Aid in Thermal Transfer from the PCB to the Cold Wall Via Conduction, by Improving the Interface Between the PCB and the Chassis Rail; Torque Limiting Option Available; Ideal for Second Level Maintenance; Screw Actuated; 5 Segment, Shafted Design; RoHS Compliant
Thread
  • #2-56
  • Length
  • 4.8 in.
  • Material
  • Aluminum Alloy
  • Finish
  • Chemical Film, Gold
  • Color
  • Gold
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2021 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions