Call Us:

1 800 289 2779

    AA6948-0080-0.330-00 - Standoff by LYNTRON

AA6948-0080-0.330-00 - Standoff by LYNTRON

#0-80 TPI, 1/8" x 0.33", Non-Plated, Aluminum, Round, Female/Female Threaded, Standoff
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Standoff; Item Standoff; Type Round, Female/Female Threaded; Designated Size #0-80 TPI; Overall Size 0.33 Inch Length; Material ASTM B211 Aluminum; Finish Non-Plated; RoHS Compliant; Outer Diameter 1/8 Inch; Applicable Standard ISO 9001

The Female-Female Standoff, also known as Double Female Standoff or just Standoff, is another part family that creates distance inbetween objects. Lyn-Tron offer the female-female standoff in.three standard profiles; Round (RD), Hexagon (HX) and Square (SQ).
Thread
  • #0-80
  • Length
  • 0.330 in.
  • Outer Diameter (O.D.)
  • 1/8 in.
  • Material
  • Aluminum
  • Finish
  • Non-Plated
  • Type
  • Round, Female/Female Threaded
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2021 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions