Product Description
1.5" x 1.5" x 0.25", White, Nylon 6/6, 4-Way, Acrylic Adhesive, Backed Cable Tie Mount
Backed Cable Tie Mount Type Acrylic Adhesive Tie Entry 4-Way Material Nylon 6/6 Length 1.5 Inch Width 1.5 Inch Height 0.25 Inch Color White Mounting Hole Size #6 Screw Standard Package 50 Approval UL, CE Used On Miniature/Intermediate/Standard/Light Heavy/Heavy/Tak-Ty Hook and Loop Miniature Cable Tie RoHS Compliant Temperature Rating -20 to 180 Deg F Application Indoor, High Temperature
Product Videos
Custom Field
Color White
Height 0.250 in.
Length 1.500 in.
Material Nylon 6/6
RoHS Compliant yes
Temperature Rating -20 to 180 Deg F
Type Acrylic Adhesive
Width 1.500 in.