AK41H

AK41H - Closed End Blind Rivet by POP Stanley Engineered Fastening

1/8" x 0.277" Shank, 0.245" x 0.055" Countersunk Head, 0.032 to 0.062" Grip Range, Aluminum Rivet/Steel Mandrel, Closed End, Rivet
Availability:
Pricing:
Order:
4500
1+$0.067
500+$0.0595
1000+$0.048
5000+$0.041
10000+$0.0375
20000+$0.0348
Product Documents:
Rivet; Type Closed End; Shank Diameter 1/8 Inch; Mandrel Diameter 0.064 Inch; Shank Length 0.277 Inch; Head Type Countersunk; Head Diameter 0.245 Inch; Head Thickness 0.055 Inch; Recommended Hole Diameter 0.129 to 0.133 Inch; Material Aluminum (Rivet), Steel (Mandrel); Finish Natural (Rivet); Grip Range 0.032 to 0.062 Inch; Shear Strength 305 Pound-Force; Tensile Strength 385 Pound-Force; Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle

POP Rivet Closed-End (Hollow Core) for Situations Where Fastenings Have to be Water or Pressure Tight, and Mandrel Retention is Required
Min Grip
  • 0.032 in.
  • Thickness
  • 0.055 in.
  • Max Grip
  • 0.062 in.
  • Head Diameter
  • 0.245 in.
  • Material
  • Aluminum
  • Type
  • Closed End
  • Shape
  • Countersunk Head
  • Finish
  • Natural (Rivet)
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions