Call Us:

1 800 289 2779

    B2-22-S - Ball Bearing by WM Berg/Rexnord

B2-22-S - Ball Bearing by WM Berg/Rexnord

0.5" x 1.225", 464 LB Static, 827 LB Dynamic, 440C Stainless Steel, ABEC-7, Single Row, Shielded, Precision, Ball Bearing
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Ball Bearing; Type Shielded, Precision; Bearing Series ABEC-7; Bore Diameter 0.5 in. ; Outer Diameter 1.225 in. ; Overall Width 0.312 in. ; Ring Outer Diameter 1.125 in. ; Number of Rows 1; Cage Material 440C Stainless Steel; Static Load Rating 464 Pound; Dynamic Load Rating 827 Pound; Applicable Standard MIL-L-6085; Includes Flange

Includes Flange
Bore
  • 0.5 in.
  • Outer Diameter (O.D.)
  • 1.225 in.
  • Material
  • 440C Stainless Steel
  • Type
  • Single Row, Shielded, Precision
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions