Call Us:

1 800 289 2779

    B3-22 - Plain Bearing by WM Berg/Rexnord

B3-22 - Plain Bearing by WM Berg/Rexnord

0.25" x 0.5", Sintered Bronze, Oil-Less, Ultra Precision, Plain Bearing
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Plain Bearing; Type Oil-Less, Ultra Precision; Bore Diameter 0.25 in. ; Outer Diameter 0.5 in. ; Overall Length 0.188 in. ; Material Sintered Bronze; Material Specification MIL-B-5687A, MIL-L-6085, Type 1

Length
  • 0.188 in.
  • Width
  • 0.25 in.
  • Outer Diameter (O.D.)
  • 0.500 in.
  • Material
  • Bronze
  • Type
  • Oil-Less
  • Style
  • Plain. Ultra Precision
  • Finish
  • Sintered
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions