Call Us:

1 800 289 2779

    C2907-22WBD - Electronic Enclosure Slide by Accuride

C2907-22WBD - Electronic Enclosure Slide by Accuride

23" x 0.32" x 1.75", 24" Travel Length, 120 Lb Load, Distributor Pack, Cold Rolled, Bright Electro Plated Zinc, Steel, Light Duty, Over Travel, Lever Disconnect, Electronic Enclosure Slide
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Electronic Enclosure Slide; Type Light Duty, Over Travel, Lever Disconnect; Length 23 Inch; Width 0.32 Inch; Height 1.75 Inch; Load Rating 120 Pound; Mounting Type Cabinet Bracket/Chassis; Mounting Size #8 Pan Head Screw/Pin; Material Steel; Process Cold Rolled; Finish Bright Electro Plated Zinc; Application 1U to 4U Chassis, Electronic Enclosure; RoHS Compliant; Slide Travel Length 24 Inch; Packaging Type Distributor Pack

Width
  • 0.32 in.
  • Height
  • 1.75 in.
  • Length
  • 23 in.
  • Finish
  • Bright Electro Plated Zinc
  • Mounting Type
  • Cabinet Bracket/Chassis
  • Disconnect
  • Disconnect
  • Material
  • Steel
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions