Call Us:

1 800 289 2779

    CFCC-3-05A-RT - Cable Clamp by Essentra

CFCC-3-05A-RT - Cable Clamp by Essentra

0.56" x 1", Acrylic Based Adhesive Mount, White, Noryl, Side Load Flat, C-Type, Cable Clamp
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Min: 100
Product Documents:
Cable Clamp; Type Side Load Flat, C-Type; Material Noryl; Color White; Length 0.56 Inch; Width 1 Inch; Mounting Acrylic Based Adhesive; Standard Package 1000; RoHS Compliant; Inside Height 0.18 Inch; Arm Length 0.46 Inch; Material Type RMS-05/RMS-15; Flammability Rating UL 94V-1

RoHS Compliant; Inside Height 0.18 Inch; Arm Length 0.46 Inch; Material Type RMS-05/RMS-15; Flammability Rating UL 94V-1
Length
  • .56 in (14.2 mm)
  • Width
  • 1.00 in (25.4 mm)
  • Mounting Type
  • Acrylic Based Adhesive
  • Material
  • Noryl
  • RoHS Compliant
  • RoHS Compliant
  • Color
  • White
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions