Call Us:

1 800 289 2779

    L1-22 - Split Clamp by RBC Bearings Inc. (PIC Design Inc.)

L1-22 - Split Clamp by RBC Bearings Inc. (PIC Design Inc.)

0.562" x 1-1/4" x 0.31", 303 Stainless Steel, Standard, Socket Head Cap Screw, Split Clamp
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Split Clamp; Item Split Clamp; Type Standard, Socket Head Cap Screw; Overall Size 0.562 in. Inner Diameter x 1-1/4 in. Outer Diameter x 0.31 in. Thickness; Material 303 Stainless Steel; Shaft Size 1/2 in.; Clearance Radius Size 0.63 in.; Applicable Standard ISO 9001

PIC Design offers an extensive line of precision Hardware which contains various items for fastening and/or locating of precision industrial components. The hardware is manufactured from Stainless Steel to the PIC high quality standards, in either in. or metric styles of thread, diameter and length.
Inner Diameter (I.D.)
  • 0.562 in.
  • Outer Diameter (O.D.)
  • 1.25 in.
  • Material
  • 303 Stainless Steel
  • Type
  • Standard, Socket Head Cap Screw
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions