Call Us:

1 800 289 2779

    MBHWSSE1-1-01 - Wire Saddle by Essentra

MBHWSSE1-1-01 - Wire Saddle by Essentra

0.67" x 0.38" x 0.2", 0.04 to 0.16" Thk Panel, Fir Tree/Hole Mount, Natural, Nylon 6/6, Miniature, Rectangular, Micro, Christmas Tree Fix, Wire Saddle
Availability:
Pricing:
Order:
In Stock
100+$0.108
1000+$0.0997
5000+$0.0925
10000+$0.0887
Min: 100
Product Documents:
Wire Saddle; Type Miniature, Rectangular, Micro, Christmas Tree Fix; Material Nylon 6/6; Color Natural; Width 0.67 Inch; Mounting Fir Tree, 0.156 Inch Diameter Hole; Standard Package 1000; RoHS Compliant; Overall Size 0.38 Inch Depth x 0.2 Inch Height; Inside Dimension 0.49 Inch Width x 0.11 Inch Height; Panel Thickness 0.04 to 0.16 Inch; Material Type RMS-01; Flammability Rating UL 94V-2

RoHS Compliant; Overall Size 0.38 Inch Depth x 0.2 Inch Height; Inside Dimension 0.49 Inch Width x 0.11 Inch Height; Panel Thickness 0.04 to 0.16 Inch; Material Type RMS-01; Flammability Rating UL 94V-2
Height
  • 0.200 in (5.08mm)
  • Width
  • 0.375 in (9.53mm)
  • Length
  • 0.670 in (17.02mm)
  • Style
  • Fir Tree
  • Color
  • Natural
  • Material
  • Nylon 6/6
  • RoHS Compliant
  • RoHS Compliant
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions