Call Us:

1 800 289 2779

    MFW-060A - Flat Washer by Essentra

MFW-060A - Flat Washer by Essentra

0.209" x 0.394", 0.039" Thk, Natural, Nylon 6/6, Round, Flat Washer
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Flat Washer; Type Round; Inner Diameter 0.209 Inch; Outer Diameter 0.394 Inch; Thickness 0.039 Inch; Material Nylon 6/6; Finish Natural; Flammability Rating UL 94V-2

Flammability Rating UL 94V-2
Panel Thickness
  • 0.040 in (1.02mm)
  • Inner Diameter (I.D.)
  • 0.209 in (5.31mm)
  • Outer Diameter (O.D.)
  • 0.394 in (10.01mm)
  • Type
  • Flat
  • Thread
  • M5
  • Finish
  • Natural
  • Material
  • Nylon 6/6
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions