Call Us:

1 800 289 2779

    MGS-4-01 - Grommet Strip by Essentra

MGS-4-01 - Grommet Strip by Essentra

0.325" x 0.23" x 12.62", 0.192" Thk Wall, Natural, Nylon 6/6, Flexible, Serrated, Grommet Strip
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Grommet Strip; Type Flexible, Serrated; Length 12.62 Inch; Minimum Wall Thickness 0.128 Inch; Maximum Wall Thickness 0.192 Inch; Material Nylon 6/6; Color Natural; Standard Package 100; RoHS Compliant, Overall Size 0.325 Inch Width x 0.23 Inch Height, Channel Height 0.16 Inch, For Minimum Hole Diameter 1 Inch, Material Type RMS-01, Flammability Rating UL 94V-2, Applicable Standard NASM 21266

RoHS Compliant, Overall Size 0.325 Inch Width x 0.23 Inch Height, Channel Height 0.16 Inch, For Minimum Hole Diameter 1 Inch, Material Type RMS-01, Flammability Rating UL 94V-2, Applicable Standard NASM 21266
Height
  • .230 in (5.8 mm)
  • Width
  • .325 in (8.3 mm)
  • Length
  • 12.620 in (320.5 mm)
  • Color
  • Natural
  • Material
  • Nylon 6/6
  • RoHS Compliant
  • RoHS Compliant
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions