The selection of counterbalance solutions available from Bossard, Inc. include counterbalance systems from trusted brand Southco. These counterbalance systems are designed especially for heavier flip-up applications, like countertops and covers, for the safest and most stable opening and closing of heavy panels.
Use counterbalance hinges for more precise and reliable positioning control in various applications. The counterbalance hinges provide smooth resistance to the descent of heavy panels closing, allowing for safer lifting and lowering.
SOUTHCO
9-1/4" L, Black Anodized, Aluminum Alloy, Heavy Duty, Counterbalance System
Out Of Stock
Requires a Quote
SOUTHCO
Constant Torque Hinge, Counterbalanced, Asy mmetric, Forward Torque 2.3 N-m (20 in-lbf), Reverse Torque 1.5 N-m (13.6 in-lbf), Rivet / Screw (thru hole), Zinc Alloy, Natural
Out Of Stock
Requires a Quote
SOUTHCO
Constant Torque Hinge, Counterbalanced, Asy mmetric, Forward Torque 2.3 N-m (20 in-lbf), Reverse Torque 1.5 N-m (13.6 in-lbf), Rivet / Screw (thru hole), Zinc Alloy, Natural
Out Of Stock
Requires a Quote
SOUTHCO
Constant Torque Hinge, Counterbalanced, Asy mmetric, Forward Torque 5 N-m (44 in-lbf), Reverse Torque 3.4 N-m (30 in-lbf), Rivet / Screw (thru hole), Zinc Alloy, Natural
Out Of Stock
Requires a Quote
SOUTHCO
Constant Torque Hinge, Counterbalanced, Asy mmetric, Forward Torque 5 N-m (44 in-lbf), Reverse Torque 3.4 N-m (30 in-lbf), Rivet / Screw (thru hole), Zinc Alloy, Natural
Out Of Stock
Requires a Quote