Call Us:

1 800 289 2779

    NY-3G-33-20 - Nylatch Panel Fastener Gro mmet by SOUTHCO

NY-3G-33-20 - Nylatch Panel Fastener Gro mmet by SOUTHCO

Nylatch Panel Fastener Gro mmet, 4.8 mm (.188 in) Diameter, 2.5 mm (.098 in) Max Panel Thickness, Polycarbonate, Black
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Panel Thickness
  • 2.5 mm. (.098 in.)
  • Head Diameter
  • 4.8 mm (.188 in)
  • Color
  • Black
  • Class
  • NY - NYLATCH Two-Piece Panel Fasteners
  • Material
  • Polycarbonate
  • Size
  • Small Size
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions