Call Us:

1 800 289 2779

    PGM-22 - Locking Hole Plug by Essentra

PGM-22 - Locking Hole Plug by Essentra

1.024" x 0.378", 0.866" Hole Dia, 0.118" Panel Thk, Black, Nylon 6/6, Standard, Domed Head, Round Hole, Snap-Fit, Locking Hole Plug
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Locking Hole Plug; Type Standard, Domed Head, Round Hole, Snap-Fit; Overall Length 0.378 Inch; Material Nylon 6/6; Finish Black; RoHS Compliant; Hole Diameter 0.866 Inch; Panel Thickness 0.118 Inch; Overall Diameter 1.024 Inch; Material Type RMS-01; Flammability Rating UL 94V-2

RoHS Compliant; Hole Diameter 0.866 Inch; Panel Thickness 0.118 Inch; Overall Diameter 1.024 Inch; Material Type RMS-01; Flammability Rating UL 94V-2
Height
  • 0.378 in (9.6 mm) )
  • Diameter
  • 1.024 in (26 mm)
  • Finish
  • Black
  • Material
  • Nylon 6/6
  • RoHS Compliant
  • RoHS Compliant
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions