Call Us:

1 800 289 2779

    PV14-6F-C - Fork Terminal by Panduit

PV14-6F-C - Fork Terminal by Panduit

16 to 14 AWG, #6 Stud, Blue, Vinyl Insulated, Funnel Entry, Standard, Fork Terminal
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Fork Terminal; Type Funnel Entry, Standard; Minimum Conductor Size 16 AWG; Maximum Conductor Size 14 AWG; Color Blue; Insulation Type Vinyl Insulated; Stud Size #6; Temperature Rating 221 Deg F; Standard Package 100; Approval UL 486A/B, UL (Canada and US), CSA C22.2; RoHS Compliant; Barrel Type Brazed Seam; Voltage Rating 600 Volt; Overall Dimension 0.84 Inch Length x 0.28 Inch Width; Material Electro Tin Plated Copper; Insulation Diameter 0.17 Inch; Wire Strip Length 7/32 Inch; Flammability Rating UL 94V-0

Fork Design Provides for Fast and Easy Installation without the Need to Remove Fastener; Insulation Support Helps to Prevent Wire Damage in Bending Application; Brazed Seam Protects Terminal Barrel from Splitting During the Crimp Process; Internal Barrel Serrations Assure Good Wire Contact and Maximum Tensile Strength; RoHS Compliant
Color
  • Blue
  • Width
  • 0.280 in.
  • Length
  • 0.840 in.
  • Conductor Size
  • 16-14 AWG
  • Material
  • Copper
  • Finish
  • Electro Tin Plated
  • Type
  • Funnel Entry
  • Style
  • Standard
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions