RC717 -   Ring Terminal by Thomas & Betts Corporation

RC717 - Ring Terminal by Thomas & Betts Corporation

1.16" x 0.5" x 0.04", 12 to 10 AWG, 1/4" Stud, Yellow, Vinyl insulated, Extra Length, Ring Terminal
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Ring Terminal; Type Extra Length; Minimum Conductor Size 12 AWG; Maximum Conductor Size 10 AWG; Color Yellow; in.sulation Type Vinyl in.sulated; Stud Size 1/4 in.; Temperature Rating 105 Deg F; Standard Package 500; Approval UL 486A/B/C/310, CSA C22.2; Voltage Rating 600 Volt; Overall Dimension 1.16 in. Length x 0.5 in. Width x 0.04 in. Thickness; in.sulation Diameter 0.210 in.; Material Electro Tin Plated Copper; Flammability Rating UL 94V-0

Complete Line of in.stalling Tools Engineered to Match Tool with Terminal; First to Gain Military Approval for Pressure Connections, Many Styles Available for Military Applications; in.clude Extra Metal Sleeve to Grip in.sulation; Vinyl in.sulated and Bare Sta-Kon Terminals Feature Brazed Seam Wire Barrels that can be Crimped at any Place on the Barrel Circumference; Can be in.stalled with Crimping Tools Having a Single in.dent or Double in.dent (Recommended for Solid Wire); Serrated Barrel in.creases Grip on Wire; Wire Range Identification on the Tongue of Each Terminal; Constructed of Electrolytic Copper for High Conductivity
Thickness
  • .04 in.
  • Width
  • 0.500 in.
  • Length
  • 1.160 in.
  • Temperature Rating
  • 105 Deg F
  • Conductor Size
  • 12 to 10 AWG
  • Voltage Rating
  • 600Volt
  • Material
  • Copper
  • Finish
  • Electro Tin Plated, Yellow
  • Type
  • Extra Length
  • Color
  • Yellow
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions