Call Us: 1 800 289 2779

Micro Rivets

Manufacturer Part Number
Manufacturer
Description
Availability
Pricing
Order
TAPD20M1BS
POP AVDEL
0.078" x 0.161" Shank, 0.156" x 0.029" Dome Head, 0 to 0.063" Grip Range, Aluminum Rivet/Steel Mandrel, Micro, Rivet
Requires a Quote
Requires a Quote
TAPD20M2BS
POP AVDEL
0.078" x 0.224" Shank, 0.156" x 0.029" Dome Head, 0.039 to 0.126" Grip Range, Aluminum Rivet/Steel Mandrel, Micro, Rivet
Requires a Quote
Requires a Quote

Available Combo Deals

Contact Us

Bossard, Inc. (North America HQ)
6521 Production Drive
Cedar Falls, IA 50613

Phone: 1-(319)-277-5520 / 1-(800)-722-2738

Fax: 1-(319)-277-2964

Connect with us

Join our community and stay connected

Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

Copyright © 2023 Bossard, Inc. All rights reserved.
eCommerce design & development by Brave River Solutions