Call Us:

1 800 289 2779

Open-End Rivets

Manufacturer Part Number
Manufacturer
Description
Availability
Pricing
Order
AD41BS
POP AVDEL
1/8" x 0.188" Shank, 0.262" x 0.04" Dome Head, 0.032 to 0.062" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
3618
$0.0192 - $0.0364
AD42ABS
POP AVDEL
1/8" x 0.25" Shank, 0.262" x 0.04" Dome Head, 0.063 to 0.125" Grip Range, Aluminum, Open End, Rivet
78548
$0.0176 - $0.0333
AD42BS
POP AVDEL
1/8" x 0.25" Shank, 0.262" x 0.04" Dome Head, 0.063 to 0.125" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
710307
$0.0135 - $0.0255
AD43ABS
POP AVDEL
1/8" x 0.313" Shank, 0.262" x 0.04" Dome Head, 0.126 to 0.187" Grip Range, Aluminum, Open End, Rivet
20791
$0.0204 - $0.0385
AD43BS
POP AVDEL
1/8" x 0.313" Shank, 0.262" x 0.04" Dome Head, 0.126 to 0.187" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
4780
$0.0231 - $0.0438
AD44ABS
POP AVDEL
1/8" x 0.375" Shank, 0.262" x 0.04" Dome Head, 0.188 to 0.25" Grip Range, Aluminum, Open End, Rivet
700
$0.0302 - $0.057
AD48BS
POP AVDEL
1/8" x 0.625" Shank, 0.262" x 0.04" Dome Head, 0.376 to 0.5" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
11000
$0.0337 - $0.0637
AD610H
POP AVDEL
3/16" x 0.865" Shank, 0.393" x 0.081" Dome Head, 0.501 to 0.625" Grip Range, Aluminum Rivet/Steel Mandrel, Closed End, Rivet
38000
$0.1856 - $0.351
AD62BS
POP AVDEL
3/16" x 0.3" Shank, 0.393" x 0.055" Dome Head, 0.063 to 0.125" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
454
$0.0361 - $0.0683
AD64ABS
POP AVDEL
3/16" x 0.425" Shank, 0.393" x 0.055" Dome Head, 0.126 to 0.25" Grip Range, Aluminum, Open End, Rivet
29336
$0.0337 - $0.0637
AD64ABSLF
POP AVDEL
3/16" x 0.425" Shank, 0.65" x 0.083" Large Flange Head, 0.126 to 0.25" Grip Range, Aluminum, Open End, Rivet
51600
$0.0457 - $0.0864
AD64BS
POP AVDEL
3/16" x 0.425" Shank, 0.393" x 0.055" Dome Head, 0.126 to 0.25" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
14380
$0.0381 - $0.0721
AD66BS
POP AVDEL
3/16" x 0.55" Shank, 0.393" x 0.055" Dome Head, 0.251 to 0.375" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
4805
$0.0392 - $0.0742
AD84BS
POP AVDEL
1/4" x 0.475" Shank, 0.525" x 0.073" Dome Head, 0.063 to 0.25" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
35
$0.0862 - $0.1631
AK42ABS
POP AVDEL
1/8" x 0.25" Shank, 0.233" x 0.051" Countersunk Head, 0.063 to 0.125" Grip Range, Aluminum, Open End, Rivet
175763
$0.0218 - $0.0413
AK42BS
POP AVDEL
1/8" x 0.25" Shank, 0.233" x 0.051" Countersunk Head, 0.063 to 0.125" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
459377
$0.0259 - $0.049
AK43ABS
POP AVDEL
1/8" Diameter Shank, 0.22" x 0.051" Countersunk Head, 0.126 to 0.187" Grip Range, 5052 Aluminum, Open End, 120D, Blind Rivet
8657
$0.0305 - $0.0578
AK43BS
POP AVDEL
1/8" x 0.313" Shank, 0.233" x 0.051" Countersunk Head, 0.126 to 0.187" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
21893
$0.0265 - $0.05
AK45BS
POP AVDEL
1/8" x 0.438" Shank, 0.233" x 0.051" Countersunk Head, 0.251 to 0.312" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
6752
$0.04 - $0.0756
AK54BS
POP AVDEL
5/32" x 0.4" Shank, 0.296" x 0.063" Countersunk Head, 0.188 to 0.25" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
7486
$0.0525 - $0.0994

Available Combo Deals

Contact Us

Bossard, Inc. (North America HQ)
6521 Production Drive
Cedar Falls, IA 50613

Phone: 1-(319)-277-5520 / 1-(800)-722-2738

Fax: 1-(319)-277-2964

Connect with us

Join our community and stay connected

Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

Copyright © 2022 Bossard, Inc. All rights reserved.
eCommerce design & development by Brave River Solutions