Call Us:

1 800 289 2779

    Bossard Logo

SD62BS - Open End Blind Rivet by POP Stanley Engineered Fastening

3/16" x 0.3" Shank, 0.393" x 0.057" Dome Head, 0.063 to 0.125" Grip Range, Steel, Open End, Rivet
Availability:
Pricing:
Order:
255303
1+$0.102
100+$0.0679
500+$0.0583
Product Documents:
Rivet; Type Open End; Shank Diameter 3/16 Inch; Mandrel Diameter 0.114 Inch; Shank Length 0.3 Inch; Head Type Dome; Head Diameter 0.393 Inch; Head Thickness 0.057 Inch; Recommended Hole Diameter 0.192 to 0.196 Inch; Material Steel; Material Specification C1006-C1010; Finish Zinc Plated (Rivet); Grip Range 0.063 to 0.125 Inch; Shear Strength 590 Pound-Force; Tensile Strength 815 Pound-Force; Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy

POP Rivet Open-End Wide Range of Rivets Suitable for Use Where Applications Do Not Have High Bearing Requirements; Cost Effective Standard Rivet; Installed Quickly and Easily; Design of the Stem Head Ensures Positive Retention after Installation
Thickness
  • 0.057 in.
  • Min Grip
  • 0.063 in.
  • Max Grip
  • 0.125 in.
  • Head Diameter
  • 0.393 in.
  • Shape
  • Dome Head
  • Type
  • Open End
  • Material
  • Steel
  • Finish
  • Zinc Plated (Rivet)
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions