Call Us:

1 800 289 2779

    SOS-440-20 - Thru-hole Threaded Standoffs  by PennEngineering® (PEM®)

SOS-440-20 - Thru-hole Threaded Standoffs by PennEngineering® (PEM®)

Thru-hole Threaded Standoffs - Types SO, SOA, SOS - Unified
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Min: 50
Product Documents:
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet. PEM® brand thru-hole threaded standoffs are installed with their heads flush with one surface of the mounting sheet.

Panel Thickness
  • .040 Min.
  • Thread
  • .112-40 (#4-40)
  • Hole Size
  • .166 in.
  • Material
  • 300 SERIES STAINLESS STEEL
  • Finish
  • Passivated and/or tested per ASTM A380
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Customer Terms & Conditions

    Supplier Terms & Conditions

       

    Copyright © 2019 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions