Call Us:

1 800 289 2779

Southco Micro Rotary Latch for Space Limited Applications

October 31, 2018

 

 

 

Southco expanded their popular line of rotary latches and designed a micro latch that will be ideal for applications that have space limitations. While these latches may be smaller, they are still as strong and reliable as the rest of the line.

The R4-05 Micro latches are 60% smaller than the smallest latch in the original line. Making even the toughest space limitations a thing of the past. R4-05’s are designed to include remote actuation rotary systems and can be mounted on both side of the application solve an infinite amount of designs challenges.

Each latch is made of corrosion-resistant steel, complete with bumpers to resist vibration and are available in single and two-stage latching, appealing to a variety of applications.

 

Want more information?



Contact Us

Bossard, Inc. (North America HQ)
6521 Production Drive
Cedar Falls, IA 50613

Phone: 1-(319)-277-5520 / 1-(800)-722-2738

Fax: 1-(319)-277-2964

Customer Terms & Conditions

Supplier Terms & Conditions

   

Copyright © 2019 Bossard, Inc. All rights reserved.
eCommerce design & development by Brave River Solutions