Call Us:

1 800 289 2779

    SU-6 - Washer by WM Berg/Rexnord

SU-6 - Washer by WM Berg/Rexnord

1/4", 0.265" x 0.49" x 0.063", 302 Stainless Steel, Curved, Washer
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Washer; Type Curved; Nominal Size 1/4 in. ; Inner Diameter 0.265 in. ; Thickness 0.011 in. ; Outer Diameter 0.49 in. ; Overall Height 0.063 in. ; Material 302 Stainless Steel; Number of Waves 1; Load Rating 7 Pound; Applicable Standard ISO 9001; Compressed Height 0.034 in.

Compressed Height 0.034 in.
Outer Diameter (O.D.)
  • .490 in.
  • Inner Diameter (I.D.)
  • 0.265 in.
  • Width
  • 0.265 in.
  • Material
  • 302 Stainless Steel
  • Style
  • Curved
  • Type
  • Curved
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2022 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions