Call Us:

1 800 289 2779

    01610-04844 - Rivet by Stanley Engineered Fastening (Avdel)

01610-04844 - Rivet by Stanley Engineered Fastening (Avdel)

1/4" x 0.66" Shank, 0.53" x 0.105" Dome Head, 0.06 to 0.3" Grip Range, Steel, Multi-Grip, Break Stem, Rivet
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Rivet; Type Multi-Grip, Break Stem; Shank Diameter 1/4 Inch; Mandrel Diameter 0.158 Inch; Shank Length 0.66 Inch; Head Type Dome; Head Diameter 0.53 Inch; Head Thickness 0.105 Inch; Recommended Hole Diameter 0.261 to 0.275 Inch; Material Steel; Material Specification BS3111 Type 0, SAE 1008/1010/1015/1018/1022, DIN 17210, DIN 1654/Cq10/Cq15/Cq22, QSt 34-3; Finish Trivalent Zinc Clear; Grip Range 0.06 to 0.3 Inch; Shear Strength 700 Pound-Force; Tensile Strength 800 Pound-Force; Application Automotive, Commercial Vehicle, Electronic, Electrical Equipment, Domestic Appliance, General Light Industrial, Heating and Ventilation

High Shear and Tensile Strength Provides Strong, Vibration Resistant Joints; Stainless Steel Option Provides High Corrosion Resistance and is Ideal for Applications Requiring Elevated Temperatures; Multi-Grip Capability Accommodates Wide Variations in Material Thickness; One Fastener Can be Used to Replace Several Standard Grip Fasteners Thus Reduced Fastener Inventory and Simpler Stock Control; Good Hole Fill Compensates for Irregular, Oversized, Slotted or Misaligned Holes and Can Stop Movement in Non-Standard Holes; Provides a Large Blind Side Bearing Area Against the Rear Sheet; Spreads the Tail Bearing Load/Clamp Load on the Rear Sheet Making it Ideal for Use in Thin Sheet Materials
Grip Range
  • 0.06 to 0.3 in.
  • Thickness
  • 0.105 in. Head
  • Diameter
  • 0.53 in.
  • Length
  • 0.66 in. Shank
  • Shape
  • Dome Head
  • Type
  • Multi-Grip, Break Stem
  • Material
  • Steel
  • Finish
  • Trivalent Zinc Clear
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions