021200-84197 - Solvent Based Adhesive by 3M

021200-84197 - Solvent Based Adhesive by 3M

5 Oz, 15 Min, Brown, Tube, Rubber and Gasket, Solvent Based Adhesive ,3M ID: 62084726314 ,Series No: 847
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Solvent Based Adhesive; Adhesive Type Nitrile Rubber (Buna-N), Neoprene, SBR, Butyl, Leather, Vinyl, Gasket; Container Type Tube; Container Capacity 5 Ounce; Application Rubber, Gasket, Leather; Color Brown; Bonding Time 15 Minute; Temperature Resistance 300 Deg F; Viscosity 1500 to 3200 Cps at 80 Deg F

A Versatile, Solvent Based Adhesive with Comparatively Low Viscosity for Easy Application; Adhesive Intended to Bond Gaskets; Adheres to Nitrile Rubber (Buna-N), Neoprene, SBR, Butyl, Leather, Vinyl and Various Rubbers; Excellent Fuel, Oil and Water Resistance; Offers Resistance to Heat and Moisture, Performing in Temperatures up to 300 Deg F; Optional Heat Cure Increases Bond Strength; Versatile, Solvent Based, High Performance Adhesive with Comparatively Low Viscosity for Easy Application; It Offers Both Good Oil Resistance and Good Heat Resistance and is Commonly Used for Bonding Most Rubber and Gasket Materials; Adhesive Dries Quickly and Offers an Open Bonding Range of up to 15 Minutes, Allowing Time for Positioning and Adjustments without Slowing Down Work Processes; Gasket Bonding; Bonding Fuel Lines, Fuel Tanks and Panels Exposed to Oil; Attaching Rubber to Various Substrates (Should Not be Applied to EPDM or TPO); Patching Rubber; Leather Repair; Vinyl Bonding, Plasticizer Resistant
Color
  • Brown
  • Type
  • Nitrile Rubber (Buna-N), Neoprene, SBR, Butyl, Leather, Vinyl, Gasket
  • Access Restriction
  • Rubber, Gasket, Leather
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions