Call Us:

1 800 289 2779

    048011-24037 -   Hand Pad by 3M

048011-24037 - Hand Pad by 3M

Hand Pad, 6 in.x 9 in, Aluminum;Fiberglass;Plastic;Softwood;Stainless Steel
Availability:
Pricing:
Order:
140
1+$5.628
100+$3.7482
500+$3.2192
Product Documents:
Scotch-Brite™ Hand Pads deliver a fast, consistent scuff for everyday surface preparation. The Scotch-Brite™ Production Hand Pad 8447 is ideal for cleaning parts and scuffing prior to staining and painting.

A Very Fine Finish (VFN) performs similarly to wool grade 0 without the splintering
Width
  • 6 in.
  • Length
  • 9 in.
  • Type
  • Hand Pad
  • Color
  • Maroon
  • Grade
  • VFN
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions