Call Us:

1 800 289 2779

    051115-68963 - Bumpon™ Protective Key Bumper by 3M

051115-68963 - Bumpon™ Protective Key Bumper by 3M

0.12" x 0.5", Black, Polyurethane Backing, Natural Rubber Adhesive, Tapered Square, Protective Key Bumper ,3M ID: 70070182772 ,Series No: SJ5008_BLACK
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Min: 12
Product Documents:
Protective Key Bumper; Type Tapered Square; Color Black; For Use with/Fits Desktop or Handheld Electronic Device, Electronic Cabinetry, Telephone, Keyboard, Foot Pedal, Scale, Clock, Speaker, Dispenser and Computer; Adhesive Type Natural Rubber; Backing Material Polyurethane; Overall Dimension 0.5 Inch Width x 0.12 Inch Height

Pressure-Sensitive Self-Adhering Polyurethane Bumper
Height
  • 0.12 in.
  • Width
  • 0.5 in.
  • Color
  • Black
  • Material
  • Polyurethane (Backing)
  • Shape
  • Tapered Square
  • Type
  • Tapered Square
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions