Call Us: 1 800 289 2779
    051138-54343 - Particulate Respirator by 3M

051138-54343 - Particulate Respirator by 3M

White, Polypropylene Filter, Standard, Half Face, Cup Style, Particulate Respirator ,3M ID: 70070757557 ,Series No: 8511
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Particulate Respirator; Type Half Face; Size Standard; Filter Material Polypropylene; Contaminant Dust and Other Particle; Color White; Application Commercial Building, Construction, Design and Construction, Food Processing, Food Safety, General Manufacturing, Heavy Infrastructure, Mining, Oil and Gas, Transportation; Applicable Standard N95, NIOSH; Aerosol Type Non-Oil; Respirator Style Cup; Material Braided Polyisoprene (Strap), Steel (Staple), Aluminum (Nose Clip), Polyester (Shell), Polypropylene and Polyisoprene (Valve)

NIOSH Approved for at Least 95 Percent Filtration Efficiency Against Certain Non-Oil Based Particles; Exhalation Valve Helps Reduce Heat Build-Up Inside the Respirator; M-Noseclip Adjusts Easily for Fewer Pressure Points and Greater Comfort; Braided Headbands Two-Strap Design with Dual Point Attachment Helps Provide a Secure Seal
Access Restriction
  • Commercial Building, Construction, Design and Construction, Food Processing, Food Safety, General Manufacturing, Heavy Infrastructure, Mining, Oil and Gas, Transportation
  • Shape
  • Cup
  • Type
  • Half Face
  • Material
  • Polypropylene Filter
  • Color
  • White
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions