051141-27720

051141-27720 - Roloc™ Disc by 3M

Roloc™ Disc,1 1/2 in.DIA, Aluminum;Carbon Steel;Cobalt & Nickel Alloy;Stainless Steel;Titanium
Availability:
Pricing:
Order:
750
1+$1.8265
100+$1.4766
500+$1.4715
Product Documents:
3M™ Cubitron™ II Roloc™ Durable Edge Disc 984F offers a superior solution for tackling medium to high pressure grinding applications when a smaller-sized disc is needed. It excels in stainless steel, cobalt chrome, and nickel alloy applications.

?Grinding aid incorporated on the disc minimizes grinding temperatures for stainless steel and other heat-sensitive alloys
Diameter
  • 1 1/2 in.
  • Grade
  • 80+
  • Type
  • Open Coat
  • Color
  • Orange
  • Bonding Type
  • Resin
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-772-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions