Call Us:

1 800 289 2779

    051141-55060 -   Narrow Belt by 3M

051141-55060 - Narrow Belt by 3M

Narrow Belt,1 in.X 42 in, Carbon Steel;Cobalt & Nickel Alloy;Stainless Steel;Titanium
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
3M™ Cubitron™ II Cloth Belt 984F offers revolutionary performance with 3M Precision Shaped Grain on a YF-weight polyester cloth backing. This high-performing belt contains a grinding aid, making it ideal for medium to high pressure applications on stainless steel and other exotic alloys, along with carbon steel, cobalt chrome, and nickel alloys.

Precision Shaped Grain requires less pressure, which can mean less operator fatigue
Diameter
  • 1 in.
  • Width
  • 1 in.
  • Length
  • 42 in.
  • Color
  • Orange
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions