Product Description
0.195" Thk, 3.24" Mounting Hole, 3.54" Dia Outside Ring, Nickel Chrome Plated, Wire Form, Fan Guard
Fan Guard Type Guard, Wire Form Used On 3-5/8 Inch Fan RoHS Compliant Mounting Hole Center 3.24 Inch Thickness 0.195 Inch Outer Ring Diameter 3.54 Inch Finish Nickel Chrome Plated Applicable Standard ISO 9001
Product Videos
Custom Field
Finish Nickel Chrome Plated
Outer Diameter (O.D.) 3.54 mm.
RoHS Compliant yes
Thickness 0.195 mm.
Type Guard, Wire Form