Product Description
1.57" x 0.187", 0.17" Dia Mounting Hole, Plastic, Fan Guard
Fan Guard Type Guard Used On 1-1/2 Inch FAD1 Series DC Fan RoHS Compliant Size 1.57 Inch Width x 0.187 Inch Thickness Mounting Hole Diameter 0.17 Inch Mounting Hole Center 1.26 Inch Material Plastic
Product Videos
Custom Field
Finish Natural
Material Plastic
RoHS Compliant yes
Thickness .187 in
Type Guard
Width 1.570 in.