Call Us:

1 800 289 2779

    1131-0306 - Rivet by Stanley Engineered Fastening (Avdel)

1131-0306 - Rivet by Stanley Engineered Fastening (Avdel)

2.48 MM x 4.75 MM Shank, 4.14 MM x 0.94 MM Dome Head, 0.062 to 0.125" Grip Range, Aluminum Alloy, Rivet
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Rivet; Shank Diameter 2.48 Millimeter; Shank Length 4.75 Millimeter; Head Type Dome; Head Diameter 4.14 Millimeter; Head Thickness 0.94 Millimeter; Recommended Hole Diameter 0.098 to 0.1 Inch; Material Aluminum Alloy; Finish Natural; Nominal Diameter 2.4 Millimeter; Grip Range 0.062 to 0.125 Inch; Shear Strength 112 Pound-Force; Application Automotive, Electronic Component, Sheet Metal, Electrical Engineering, Injection Molded Component, Switchgear, Domestic Appliance, General Sheet Metal, General Light Fabrication

Internally Tapered Bore Ensures Consistent Light Clamp to Reduce Potential Damage to Materials; Expands Radially During Installation to Ensure Maximum Hole Fill; Lower In-Place Costs than Welding or Nail Rivets; Ideal Pivot Pin or Hose Tail; Bright Tin Plated Brass Option for Ease of Soldering and Good Electrical Conductivity; Can be Bowl Fed for Larger Volume Applications Using Automated Equipment
Grip Range
  • 0.062 to 0.125 in.
  • Thickness
  • 0.94 mm. Head
  • Diameter
  • 4.14 mm.
  • Length
  • 4.75 mm. Shank
  • Material
  • Aluminum Alloy
  • Shape
  • Dome Head
  • Color
  • Natural
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions