Call Us:

1 800 289 2779

    1189-2508 - Rivet by Stanley Engineered Fastening (Avdel)

1189-2508 - Rivet by Stanley Engineered Fastening (Avdel)

2.48 MM x 6.78 MM Shank, 4.14 MM x 0.94 MM Dome Head, 0.253" Grip Range, Aluminum Alloy/5 Percent Magnesium, Rivet
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Rivet; Shank Diameter 2.48 Millimeter; Shank Length 6.78 Millimeter; Head Type Dome; Head Diameter 4.14 Millimeter; Head Thickness 0.94 Millimeter; Recommended Hole Diameter 0.098 to 0.102 Inch; Material Aluminum Alloy, 5 Percent Magnesium; Finish Natural; Nominal Diameter 2.5 Millimeter; Grip Range 0.253 Inch; Application DIN and Other Connector, Heat sink, Card Ejector, Bracket and Stiffener Bar

Initially Designed to Attach Din 41612 Connectors to PCBs but Can also be Used to Attach a Wide Range of Other Connectors and Component; Annular Grooves On the Body Expand Radially During Installation; Provide a Vibration Resistant Joint, Increased Pull-Out Resistance and Good Residual Clamp; Various Body Lengths Provide a Wide Grip Range to Accommodate Most Combinations of Connector and PC Board Thickness; Ideal Tack Rivet; Can be Used in Blind Hole Application
Grip Range
  • 0.253 in.
  • Thickness
  • 0.94 mm. Head
  • Diameter
  • 4.14 mm.
  • Length
  • 6.78 mm. Shank
  • Material
  • Aluminum Alloy, 5 Percent Magnesium
  • Shape
  • Dome Head
  • Color
  • Natural
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions