Product Description
3.5" L, 0.025" Thk PCB, Cadmium, Beryllium Copper, Screw Actuated, Left Hand, PCB Lok Tainer
PCB Lok Tainer Item Lok Tainer, Screw Actuated, Left Hand Material ASTM B194 Beryllium Copper Size 3.5 inLength PCB Thickness 0.025 Inch RoHS/DFARS Compliant Finish QQ-P-416 Type 2 Class 2 Cadmium
Product Videos
Custom Field
Finish Cadmium
Length 3.5 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 0.025 in.
Type Screw Actuated, Left Hand