Product Description
1/4"-32 TPI, Nickel Plated, Brass, Thin, Panel Nut
Panel Nut Type Thin Nominal Diameter 1/4 in. TPI 32 Thickness 0.093 in. Width Across Flat 0.375 in. Material Brass Finish Nickel Plated Applicable Standard ISO 9001 Used On Volume Control, Switch, Tip Jack
Product Videos
Custom Field
Diameter 1/4 in.
Finish Nickel Plated
Material Brass
Thickness 0.093 in.
Thread 1/4 in.-32
Type Hex, Thin
Width 0.375 in.