Product Description
600 V, 12 to 4 AWG, Tin Plated Copper Alloy, Ring Terminal, in.sulation Piercing Connector
Insulation Piercing Connector Voltage Rating 600 Volt Wire Type Tin Plated Copper Alloy Wire Size 12 to 4 AWG Round, 0.1 to 0.26 in. Width x 0.1 to 0.16 in. Thickness Rectangular Connection Type Ring Terminal Standard Package 100 Approval UL Stud Size 1/4 in. Overall Dimension 1.58 in. Length x 0.5 in. Width Teeth Size 0.61 in. Length x 0.53 in. Width
Product Videos
Custom Field
Finish Tin Plated
Material Copper Alloy
Voltage Rating 600 Volt
Width 0.500 in.