Product Description
Female Standoff
These standoffs are made of Nylon. They are Hexagon shaped with diameter as 3/16". The thread for this part is 4-40 and length is 1-1/2".
Product Videos
Custom Field
Diameter 3/16 in.
Length 1-1/2 in.
Material Nylon
RoHS Compliant yes
Shape Hexagon
Thread 4-40